??
CAD model selection
K1098.091105080
HELP_VARIABLE
Company
KIPP
Description
K1098 - Indexing plungers ECO with thread lock
Bill of material
K1098.091105080
BESTKIPP
Order No.
K1098.091105080
FORM
Form
AP
AUSF
version
non-lockout type without locknut
WS
Material
steel, indexing pin not hardened
POS
Position
D
diameter
5 mm
D1
thread
M8 mm
D2
diameter
14 mm
L
Length
40.0 mm
L1
Length
17 mm
L2
Length
7 mm
L3
Length
15 mm
H
Length
5.0 mm
SW1
width across flats
8 mm
F
F x 30°
1.3 mm
F1
Spring force initial pressure F1 approx. N
6 N
F2
Spring force final pressure F2 approx. N
12 N
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245253777
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions